COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 5/16 in160 mm

E - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 1 3/4 in44 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14.2 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 19/64 in83.7 mm

Bolt Used

N/A 1/2 in