COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 10 3/4 in273.1 mm

E - Dimension

N/A 8 1/8 in206.4 mm

B - Dimension

N/A 2 11/16 in68.3 mm

S2 - Dimension

N/A 1 3/16 in30.2 mm

S1 - Dimension

N/A 13/16 in20.4 mm

G - Dimension

N/A 1 1/8 in28.6 mm

W - Dimension

N/A 5 63/64 in152 mm

Bolt Used

N/A 5/8 in