COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 7 1/2 in190.5 mm

E - Dimension

N/A 5 3/4 in146.1 mm

B - Dimension

N/A 2 1/8 in54.1 mm

S2 - Dimension

N/A 13/16 in20.6 mm

S1 - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/8 in22.3 mm

W - Dimension

N/A 4 17/64 in108.3 mm

Bolt Used

N/A 1/2 in