COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 7 1/4 in184.2 mm

E - Dimension

N/A 5 17/32 in140.5 mm

B - Dimension

N/A 1 15/16 in49.2 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 9/16 in14.2 mm

G - Dimension

N/A 13/16 in20.6 mm

W - Dimension

N/A 4 3/16 in106.4 mm

Bolt Used

N/A 1/2 in