COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 11/16 in68.3 mm

A - Dimension

N/A 9 3/4 in248 mm

E - Dimension

N/A 7 5/8 in194 mm

B - Dimension

N/A 2 3/4 in70 mm

S2 - Dimension

N/A 1 1/8 in29 mm

S1 - Dimension

N/A 11/16 in18 mm

G - Dimension

N/A 1 1/8 in29 mm

W - Dimension

N/A 5 7/16 in138 mm

Bolt Used

N/A 5/8 in