COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PL Standard Housings
> Item # PL 211
Item # PL 211, PL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 7/16 in
61.9 mm
A - Dimension
N/A
8 5/8 in
219 mm
E - Dimension
N/A
7 in
178 mm
B - Dimension
N/A
2 3/8 in
60 mm
S2 - Dimension
N/A
15/16 in
24 mm
S1 - Dimension
N/A
11/16 in
18 mm
G - Dimension
N/A
1 in
25.4 mm
W - Dimension
N/A
4 61/64 in
126 mm
Bolt Used
N/A
5/8 in