COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PL Standard Housings
> Item # PL 209
Item # PL 209, PL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/16 in
52.4 mm
A - Dimension
N/A
7 1/2 in
191 mm
E - Dimension
N/A
5 3/4 in
146 mm
B - Dimension
N/A
2 1/8 in
54 mm
S2 - Dimension
N/A
13/16 in
20 mm
S1 - Dimension
N/A
9/16 in
14 mm
G - Dimension
N/A
29/32 in
23 mm
W - Dimension
N/A
4 7/32 in
107 mm
Bolt Used
N/A
1/2 in