COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PA Standard Housings
> Item # PA 209
Item # PA 209, PA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/8 in
54 mm
A - Dimension
N/A
5 in
127 mm
E - Dimension
N/A
3 3/4 in
95.3 mm
B - Dimension
N/A
2 in
51 mm
W - Dimension
N/A
4 1/4 in
108 mm
F - Tapped Holes
N/A
1/2-13 UNC
D - Min Tap Depth
N/A
3/4 in
19 mm