COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PA Standard Housings
> Item # PA 208
Item # PA 208, PA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 15/16 in
49.2 mm
A - Dimension
N/A
4 5/8 in
117 mm
E - Dimension
N/A
3 1/2 in
88.9 mm
B - Dimension
N/A
1 7/8 in
48 mm
W - Dimension
N/A
3 15/16 in
100 mm
F - Tapped Holes
N/A
1/2-13 UNC
D - Min Tap Depth
N/A
3/4 in
19 mm