COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PA Standard Housings
> Item # PA 206
Item # PA 206, PA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 11/16 in
42.9 mm
A - Dimension
N/A
4 in
102 mm
E - Dimension
N/A
3 in
76.2 mm
B - Dimension
N/A
1 1/2 in
38 mm
W - Dimension
N/A
3 3/8 in
86 mm
F - Tapped Holes
N/A
7/16-14 UNC
D - Min Tap Depth
N/A
5/8 in
16 mm