COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
PA Standard Housings
> Item # PA 205
Item # PA 205, PA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 7/16 in
36.5 mm
A - Dimension
N/A
3 in
76 mm
E - Dimension
N/A
2 in
50.8 mm
B - Dimension
N/A
1 1/2 in
38 mm
W - Dimension
N/A
2 13/16 in
71 mm
F - Tapped Holes
N/A
3/8-16 UNC
D - Min Tap Depth
N/A
1/2 in
13 mm