COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
P Standard Housings
> Item # P 213
Item # P 213, P Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
3 in
76.2 mm
A - Dimension
N/A
10 3/4 in
273 mm
E - Dimension
N/A
8 1/8 in
206 mm
B - Dimension
N/A
2 11/16 in
68 mm
S2 - Dimension
N/A
1 3/16 in
30 mm
S1 - Dimension
N/A
13/16 in
20 mm
G - Dimension
N/A
1 1/8 in
29 mm
W - Dimension
N/A
6 1/32 in
153 mm
Bolt Used
N/A
7/8 in