COMPANY HEADER
Print Back
Unit of Measure

Specifications

H - Dimension

N/A 2 3/4 in69.8 mm

A - Dimension

N/A 9 17/32 in242 mm

E - Dimension

N/A 7 11/32 in187 mm

B - Dimension

N/A 2 1/2 in64 mm

S2 - Dimension

N/A 1 in25.4 mm

S1 - Dimension

N/A 25/32 in20 mm

G - Dimension

N/A 1 1/16 in27 mm

W - Dimension

N/A 5 33/64 in140 mm

Bolt Used

N/A 5/8 in