COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
P Standard Housings
> Item # P 209 ( PX 08 )
Item # P 209 ( PX 08 ), P Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/8 in
54 mm
A - Dimension
N/A
7 1/2 in
190 mm
E - Dimension
N/A
5 3/4 in
146 mm
B - Dimension
N/A
2 1/8 in
54 mm
S2 - Dimension
N/A
13/16 in
21 mm
S1 - Dimension
N/A
19/32 in
15 mm
G - Dimension
N/A
7/8 in
22 mm
W - Dimension
N/A
4 17/64 in
109 mm
Bolt Used
N/A
1/2 in