COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
HA Standard Housings
> Item # HA 205
Item # HA 205, HA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3 1/16 in
78 mm
W - Dimension
N/A
4 1/16 in
103 mm
C - Dimension
N/A
0 in
0 mm
H - Dimension
N/A
2 33/64 in
64 mm
L - Dimension
N/A
1 9/16 in
40 mm
D - Dimension
N/A
3/4 in
19.1 mm
K - Dimension
N/A
PF 3/4-14