COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FX Standard Housings
> Item # FX 20
Item # FX 20, FX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
10 9/16 in
268 mm
E - Dimension
N/A
8 5/16 in
211 mm
I - Dimension
N/A
2 21/64 in
59 mm
G - Dimension
N/A
1 3/32 in
28 mm
L - Dimension
N/A
3 13/16 in
97 mm
S - Dimension
N/A
1 7/32 in
31 mm
Bolt Used
N/A
1 in