COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FX Standard Housings
> Item # FX 17
Item # FX 17, FX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
8 7/16 in
214 mm
E - Dimension
N/A
6 3/4 in
171 mm
I - Dimension
N/A
1 37/64 in
40 mm
G - Dimension
N/A
15/16 in
24 mm
L - Dimension
N/A
2 3/4 in
70 mm
S - Dimension
N/A
25/32 in
20 mm
Bolt Used
N/A
11/16 in