COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FX Standard Housings
> Item # FX 13
Item # FX 13, FX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 3/8 in
187 mm
E - Dimension
N/A
5 7/8 in
149 mm
I - Dimension
N/A
1 11/32 in
34 mm
G - Dimension
N/A
13/16 in
21 mm
L - Dimension
N/A
2 5/16 in
59 mm
S - Dimension
N/A
43/64 in
17 mm
Bolt Used
N/A
9/16 in