COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FL Standard Housings
> Item # FL 205
Item # FL 205, FL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 1/8 in
130 mm
E - Dimension
N/A
3 57/64 in
98.8 mm
I - Dimension
N/A
5/8 in
16 mm
G - Dimension
N/A
0.5 in
13 mm
L - Dimension
N/A
1 1/16 in
27 mm
S - Dimension
N/A
15/32 in
11.9 mm
B - Dimension
N/A
2 11/16 in
68 mm
Bolt Used
N/A
3/8 in