COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FL Standard Housings
> Item # FL 203
Item # FL 203, FL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 13/32 in
112 mm
E - Dimension
N/A
3 in
76.2 mm
I - Dimension
N/A
43/64 in
17 mm
G - Dimension
N/A
7/16 in
11 mm
L - Dimension
N/A
31/32 in
25 mm
S - Dimension
N/A
25/64 in
10 mm
B - Dimension
N/A
2 3/8 in
60 mm
Bolt Used
N/A
5/16 in