COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FCX Standard Housings
> Item # FCX 20
Item # FCX 20, FCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
10 7/8 in
276 mm
P - Dimension
N/A
9 3/8 in
238 mm
S - Dimension
N/A
29/32 in
23 mm
J - Dimension
N/A
1 7/64 in
28 mm
K - Dimension
N/A
7/8 in
22 mm
G - Dimension
N/A
2 19/32 in
66 mm
F - Dimension
N/A
8.125 in
206.4 mm
Bolt Used
N/A
3/4 in