COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FCX Standard Housings
> Item # FCX 17
Item # FCX 17, FCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
10 1/4 in
260 mm
P - Dimension
N/A
8 5/8 in
219 mm
S - Dimension
N/A
29/32 in
23 mm
J - Dimension
N/A
63/64 in
25 mm
K - Dimension
N/A
0.75 in
19 mm
G - Dimension
N/A
1 13/32 in
36 mm
F - Dimension
N/A
7.375 in
187.3 mm
Bolt Used
N/A
3/4 in