COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FCX Standard Housings
> Item # FCX 13
Item # FCX 13, FCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 5/8 in
194 mm
P - Dimension
N/A
6.50 in
165 mm
S - Dimension
N/A
5/8 in
16 mm
J - Dimension
N/A
25/32 in
20 mm
K - Dimension
N/A
9/16 in
14 mm
G - Dimension
N/A
1 5/16 in
33 mm
F - Dimension
N/A
5.500 in
139.7 mm
Bolt Used
N/A
1/2 in