COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
FCX Standard Housings
> Item # FCX 11
Item # FCX 11, FCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 3/32 in
180 mm
P - Dimension
N/A
6.0 in
152.4 mm
S - Dimension
N/A
5/8 in
16 mm
J - Dimension
N/A
55/64 in
22 mm
K - Dimension
N/A
0.5 in
13 mm
G - Dimension
N/A
1 1/32 in
26 mm
F - Dimension
N/A
5.000 in
127 mm
Bolt Used
N/A
1/2 in