COMPANY HEADER
Print Back
Unit of Measure

Specifications

W - Dimension

N/A 6 15/32 in164 mm

B - Dimension

N/A 3 15/16 in100 mm

D - Dimension

N/A 3 1/16 in78 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 7/16 in11.1 mm

G - Dimension

N/A 5/8 in16 mm

H - Dimension

N/A 2 23/64 in60 mm

J - Dimension

N/A 1 39/64 in41 mm

E - Dimension

N/A 1 31/32 in50 mm

Bolt Used

N/A 3/8 in