COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
F Standard Housings
> Item # F 214
Item # F 214, F Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 19/32 in
193 mm
E - Dimension
N/A
5 63/64 in
152 mm
I - Dimension
N/A
1 7/32 in
31 mm
G - Dimension
N/A
29/32 in
23 mm
L - Dimension
N/A
2 1/8 in
54 mm
S - Dimension
N/A
3/4 in
19 mm
Bolt Used
N/A
11/16 in