COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
F Standard Housings
> Item # F 213
Item # F 213, F Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 3/8 in
187 mm
E - Dimension
N/A
5 7/8 in
149 mm
I - Dimension
N/A
1 3/16 in
30 mm
G - Dimension
N/A
7/8 in
22 mm
L - Dimension
N/A
1 31/32 in
50 mm
S - Dimension
N/A
43/64 in
17 mm
Bolt Used
N/A
5/8 in