COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
F Standard Housings
> Item # F 208
Item # F 208, F Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 1/8 in
130 mm
E - Dimension
N/A
4 in
102 mm
I - Dimension
N/A
53/64 in
21 mm
G - Dimension
N/A
19/32 in
15 mm
L - Dimension
N/A
1 13/32 in
36 mm
S - Dimension
N/A
35/64 in
14 mm
Bolt Used
N/A
1/2 in