COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Standard Housings
>
F Standard Housings
> Item # F 204
Item # F 204, F Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3 3/8 in
86 mm
E - Dimension
N/A
2.50 in
64 mm
I - Dimension
N/A
19/32 in
15 mm
G - Dimension
N/A
7/16 in
11 mm
L - Dimension
N/A
1 in
25.4 mm
S - Dimension
N/A
7/16 in
11 mm
Bolt Used
N/A
3/8 in