COMPANY HEADER
Print Back
Unit of Measure

Specifications

O - Dimension

N/A 1 1/4 in32 mm

G - Dimension

N/A 13/16 in21 mm

P - Dimension

N/A 4 3/8 in111 mm

Q - Dimension

N/A 2 3/4 in70 mm

S - Dimension

N/A 1 39/64 in41 mm

B - Dimension

N/A 4 3/4 in121 mm

k - Dimension

N/A 1 1/16 in27 mm

E - Dimension

N/A 5 15/16 in150.8 mm

A - Dimension

N/A 6 9/16 in167 mm

W - Dimension

N/A 9 1/8 in232 mm

J - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 1 7/8 in48 mm

R - Dimension

N/A 3 5/8 in92 mm

H - Dimension

N/A 5 1/2 in140 mm