COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPPA Standard Housings
> Item # NPPA 210
Item # NPPA 210, NPPA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
2 1/4 in
57.2 mm
A - Dimension
N/A
5 1/2 in
140 mm
E - Dimension
N/A
4 in
101.6 mm
B - Dimension
N/A
2 in
51 mm
W - Dimension
N/A
4 5/8 in
117 mm
F - Tapped Holes
N/A
5/8-11 UNC
D - Min Tap Depth
N/A
7/8 in
22 mm