COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPPA Standard Housings
> Item # NPPA 204
Item # NPPA 204, NPPA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 5/16 in
33.3 mm
A - Dimension
N/A
2 7/8 in
73 mm
E - Dimension
N/A
2 in
50.8 mm
B - Dimension
N/A
1 1/2 in
38 mm
W - Dimension
N/A
2 9/16 in
65 mm
F - Tapped Holes
N/A
3/8-16 UNC
D - Min Tap Depth
N/A
1/2 in
13 mm