COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPP Standard Housings
> Item # NPP 208
Item # NPP 208, NPP Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
H - Dimension
N/A
1 15/16 in
49.2 mm
A - Dimension
N/A
7 1/8 in
181 mm
E - Dimension
N/A
5 7/16 in
137 mm
B - Dimension
N/A
2 in
51 mm
S2 - Dimension
N/A
7/8 in
22 mm
S1 - Dimension
N/A
9/16 in
14 mm
G - Dimension
N/A
13/16 in
21 mm
W - Dimension
N/A
4 in
102 mm
Bolt Used
N/A
1/2 in