COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPHA Standard Housings
> Item # NPHA 215
Item # NPHA 215, NPHA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 17/32 in
166 mm
W - Dimension
N/A
7 7/8 in
200 mm
C - Dimension
N/A
3/8 in
9.5 mm
H - Dimension
N/A
4 39/64 in
117 mm
L - Dimension
N/A
2 3/4 in
70 mm
D - Dimension
N/A
1 1/4 in
32 mm
K - Dimension
N/A
PF 1 1/2-11 1/2