COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPHA Standard Housings
> Item # NPHA 212
Item # NPHA 212, NPHA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 19/32 in
142 mm
W - Dimension
N/A
6 13/16 in
173 mm
C - Dimension
N/A
23/64 in
9 mm
H - Dimension
N/A
4 1/64 in
102 mm
L - Dimension
N/A
2 3/8 in
60 mm
D - Dimension
N/A
1 3/32 in
28 mm
K - Dimension
N/A
PF 1 1/4-11 1/2