COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPHA Standard Housings
> Item # NPHA 209
Item # NPHA 209, NPHA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4.25 in
108 mm
W - Dimension
N/A
5 11/32 in
136 mm
C - Dimension
N/A
13/64 in
5 mm
H - Dimension
N/A
3 15/64 in
82 mm
L - Dimension
N/A
1 7/8 in
48 mm
D - Dimension
N/A
13/16 in
21 mm
K - Dimension
N/A
PF 1-11 1/2