COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPHA Standard Housings
> Item # NPHA 208
Item # NPHA 208, NPHA Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
3 15/16 in
100 mm
W - Dimension
N/A
4 27/32 in
123 mm
C - Dimension
N/A
5/64 in
2 mm
H - Dimension
N/A
2 7/8 in
73 mm
L - Dimension
N/A
1 9/16 in
40 mm
D - Dimension
N/A
3/4 in
19.1 mm
K - Dimension
N/A
PF 3/4-14