COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFL Standard Housings
> Item # NPFL 212
Item # NPFL 212, NPFL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
9 27/32 in
250 mm
E - Dimension
N/A
7 15/16 in
201.6 mm
I - Dimension
N/A
1 9/64 in
29 mm
G - Dimension
N/A
23/32 in
18 mm
L - Dimension
N/A
1 7/8 in
48 mm
S - Dimension
N/A
41/64 in
16.3 mm
B - Dimension
N/A
5 1/2 in
140 mm
Bolt Used
N/A
9/16 in