COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFL Standard Housings
> Item # NPFL 211
Item # NPFL 211, NPFL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
8 13/16 in
224 mm
E - Dimension
N/A
7 1/4 in
184 mm
I - Dimension
N/A
63/64 in
25 mm
G - Dimension
N/A
23/32 in
18 mm
L - Dimension
N/A
1 11/16 in
43 mm
S - Dimension
N/A
41/64 in
16.3 mm
B - Dimension
N/A
5 1/8 in
130 mm
Bolt Used
N/A
9/16 in