COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFL Standard Housings
> Item # NPFL 210
Item # NPFL 210, NPFL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 3/4 in
197 mm
E - Dimension
N/A
6 3/16 in
157 mm
I - Dimension
N/A
55/64 in
22 mm
G - Dimension
N/A
19/32 in
15 mm
L - Dimension
N/A
1 9/16 in
40 mm
S - Dimension
N/A
19/32 in
15 mm
B - Dimension
N/A
4 17/32 in
115 mm
Bolt Used
N/A
1/2 in