COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFL Standard Housings
> Item # NPFL 208
Item # NPFL 208, NPFL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 7/8 in
175 mm
E - Dimension
N/A
5 21/32 in
143.7 mm
I - Dimension
N/A
53/64 in
21 mm
G - Dimension
N/A
9/16 in
14 mm
L - Dimension
N/A
1 13/32 in
36 mm
S - Dimension
N/A
33/64 in
13 mm
B - Dimension
N/A
3 15/16 in
100 mm
Bolt Used
N/A
7/16 in