COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFL Standard Housings
> Item # NPFL 204
Item # NPFL 204, NPFL Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 7/16 in
113 mm
E - Dimension
N/A
3 17/32 in
89.7 mm
I - Dimension
N/A
19/32 in
15 mm
G - Dimension
N/A
7/16 in
11 mm
L - Dimension
N/A
63/64 in
25 mm
S - Dimension
N/A
25/64 in
10 mm
B - Dimension
N/A
2 3/8 in
60 mm
Bolt Used
N/A
5/16 in