COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFCX Standard Housings
> Item # NPFCX 10
Item # NPFCX 10, NPFCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 3/8 in
162 mm
P - Dimension
N/A
5 3/8 in
136.5 mm
S - Dimension
N/A
35/64 in
14 mm
J - Dimension
N/A
5/8 in
16 mm
K - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
1 in
25 mm
F - Dimension
N/A
4.500 in
114.3 mm
Bolt Used
N/A
7/16 in