COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFCX Standard Housings
> Item # NPFCX 09
Item # NPFCX 09, NPFCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 3/32 in
155 mm
P - Dimension
N/A
5 1/8 in
130 mm
S - Dimension
N/A
35/64 in
14 mm
J - Dimension
N/A
15/32 in
12 mm
K - Dimension
N/A
7/16 in
11 mm
G - Dimension
N/A
1 in
25 mm
F - Dimension
N/A
4.250 in
108 mm
Bolt Used
N/A
7/16 in