COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPFCX Standard Housings
> Item # NPFCX 05
Item # NPFCX 05, NPFCX Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4 3/8 in
111 mm
P - Dimension
N/A
3 5/8 in
92 mm
S - Dimension
N/A
3/8 in
9.5 mm
J - Dimension
N/A
15/64 in
6 mm
K - Dimension
N/A
3/8 in
9.5 mm
G - Dimension
N/A
15/16 in
24 mm
F - Dimension
N/A
3.000 in
76.2 mm
Bolt Used
N/A
5/16 in