COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 215
Item # NPF 215, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 7/8 in
200 mm
E - Dimension
N/A
6 1/4 in
159 mm
I - Dimension
N/A
1 11/32 in
34 mm
G - Dimension
N/A
7/8 in
22 mm
L - Dimension
N/A
2 7/32 in
56 mm
S - Dimension
N/A
3/4 in
19 mm
Bolt Used
N/A
11/16 in