COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 213
Item # NPF 213, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
7 3/8 in
187 mm
E - Dimension
N/A
5 7/8 in
143 mm
I - Dimension
N/A
1 3/16 in
30 mm
G - Dimension
N/A
7/8 in
22 mm
L - Dimension
N/A
1 31/32 in
50 mm
S - Dimension
N/A
43/64 in
17 mm
Bolt Used
N/A
5/8 in