COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 212
Item # NPF 212, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
6 7/8 in
175 mm
E - Dimension
N/A
5 5/8 in
143 mm
I - Dimension
N/A
1 9/64 in
29 mm
G - Dimension
N/A
23/32 in
18 mm
L - Dimension
N/A
1 7/8 in
48 mm
S - Dimension
N/A
43/64 in
17 mm
Bolt Used
N/A
5/8 in