COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 209
Item # NPF 209, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
5 13/32 in
137 mm
E - Dimension
N/A
4 1/8 in
105 mm
I - Dimension
N/A
55/64 in
22 mm
G - Dimension
N/A
5/8 in
16 mm
L - Dimension
N/A
1 1/2 in
38 mm
S - Dimension
N/A
5/8 in
16 mm
Bolt Used
N/A
9/16 in