COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Corrosion Resistant Products
>
Standard Housings
>
NPF Standard Housings
> Item # NPF 206
Item # NPF 206, NPF Standard Housings
Unit of Measure
Imperial
Metric
Both
Specifications
A - Dimension
N/A
4.25 in
108 mm
E - Dimension
N/A
3.25 in
83 mm
I - Dimension
N/A
45/64 in
18 mm
G - Dimension
N/A
0.5 in
13 mm
L - Dimension
N/A
1 7/32 in
31 mm
S - Dimension
N/A
33/64 in
13 mm
Bolt Used
N/A
7/16 in